ADM2481

PRODUCTION

2.5 kV Signal Isolated, 500 kbps, Half Duplex RS-485 Transceiver

Viewing:

Part Details

  • RS-485 transceiver with electrical data isolation
  • Complies with ANSI TIA/EIA-485-A and ISO 8482:1987(E)
  • 500 kbps data rate
  • Slew rate-limited driver outputs
  • Low power operation: 2.5 mA maximum
  • Suitable for 5 V or 3.3 V operations (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • True fail-safe receiver inputs
  • Chatter-free power-up/power-down protection
  • 256 nodes on bus
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 656 V peak
    • UL 1577
      • VISO = 2500 V rms for 1 minute
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/CSA 60601-1 (pending)
    • IEC/CSA 61010-1 (pending)
  • Operating temperature range: −40°C to +85°C
ADM2481
2.5 kV Signal Isolated, 500 kbps, Half Duplex RS-485 Transceiver
ADM2481 Functional Block Diagram ADM2481 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2461E RECOMMENDED FOR NEW DESIGNS 500 kbps, 5.7 kV RMS, Signal Isolated Half Duplex RS-485 Transceiver with ±15 kV IEC ESD
ADM2761E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADM2481
ADM2481 Evaluation Board

Latest Discussions

Recently Viewed