ADM1260

LAST TIME BUY

Super Sequencer with Inter-chip ‘Cascade' Bus and Nonvolatile Fault Recording Supports 4 Devices

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 10 supplies per device
  • Interchip bus (ICB) simplifies multidevice connections and sequencing system operation
    • Supports up to 4 devices
  • 16 event deep black box nonvolatile fault recording
  • 10 supply fault detectors enable supervision of supplies
    • <0.5% accuracy at all voltages at 25°C
    • <1.0% accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision of supplies
    • 14.4 V on VH and 6.0 V on VP1 to VP4 (VPx)
  • 5 dual function inputs: VX1 to VX5 (VXx)
    • High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    • General-purpose logic input
  • See datasheet for additional features
ADM1260
Super Sequencer with Inter-chip ‘Cascade' Bus and Nonvolatile Fault Recording Supports 4 Devices
ADM1260 Functional Block Daigram ADM1260 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Systemizer

ADI Power Studio™ Systemizer, previously called ADI Power Studio, is a powerful Windows-based development environment supporting Analog Devices’ Super Sequencer® products.

Open Tool

Evaluation Kits

eval board
EVAL-ADM1260

ADM1260 Evaluation Board

Features and Benefits

  • Full functional support evaluation kit for the ADM1260
  • I2C interface supports all device related software
  • Interchip bus simplifies multidevice cascading and sequencing operation
  • 10 adjustable voltages reference for input emulation
  • Switch controlled, open-drain / push-pull digital inputs
  • Extra headers for easy probing
  • Includes point to point patch cables for easy wiring


Product Details

The EVAL-ADM1260CSZ is a compact, full-feature evaluation board for the ADM1260 that comes in the EVAL-ADM1260EBZ evaluation kit.

Ten programmable driver outputs, Pins PDO1 to PDO10 (PDOx), and five dual-function inputs, Pins VX1 to VX5 (VXx), along with five selectable input attenuators that allow supervision of supplies, Pins VP1 to VP4 (VPx), and Pin VH give users flexibility and allows a wide range of application setups.

Ten LEDs give users direct visual indication on variations in the input board status. There is one LED to indicate the board power supply status.

The switches on the board allow the user to change the device address easily.

The evaluation kit supports I2C communication, allowing users to communicate with the ADM1260 devices. The evaluation kit also supports cascade setup so multiple evaluation boards can connect and share the same I2C bus.

The EVAL-ADM1260CSZ is fully compatible with the ADI Power Studio™ software, to download this software, go to the ADM1260 product page.

Users need a USB-SDP-CABLEZ dongle to use the evaluation software tools. Only one dongle is required in a multiboard cascade setup. One device socket is included in each kit. The ADM1260 data sheet provides additional information and must be consulted when using the evaluation board.

EVAL-ADM1260
ADM1260 Evaluation Board
EVAL-ADM1260EBZ-Angle (1)-web EVAL-ADM1260EBZ-Angle (2)-web EVAL-ADM1260EBZ-Bottom-web EVAL-ADM1260EBZ-Top-web

Latest Discussions

Recently Viewed