ADIN1111
RECOMMENDED FOR NEW DESIGNSRobust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
- Part Models
- 4
- 1ku List Price
- Starting From $4.82
Overview
- 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
- Cable reach up to 1700 m with 1.0 V/2.4 V
- Integrated MAC with SPI
- Supports OPEN Alliance 10BASE-T1x MAC-PHY serial interface
- 16 MAC address filters
- High and low priority queues with 28 kB buffer
- Cut through or store forward operation
- IEEE 1588 timestamp support
- Statistics counters
- Low power consumption: single supply 50 mW
- Diagnostics
- Cable fault detection with TDR
- Link quality indicator with MSE
- Frame generator and checker
- Multiple loopback modes
- IEEE test mode support
- Supports 1.0 V p-p and 2.4 V p-p transmit levels
- MDI polarity detection and correction
- 2-pin MDI
- Internal termination resistors and hybrid
- Autonegotiation
- 25 MHz crystal or external clock input
- EMC test standards
- IEC 61000-4-4 electrical fast transient (±4 kV)
- IEC 61000-4-2 ESD (±4 kV contact discharge)
- IEC 61000-4-2 ESD (±8 kV air discharge)
- IEC 61000-4-6 conducted immunity (10 V/m)
- IEC 61000-4-5 surge (±4 kV)
- IEC 61000-4-3 radiated immunity (Class A)
- EN 55032 radiated emissions (Class B)
- Small package: 32-lead (5 mm × 5 mm) LFCSP
- Temperature range
- Industrial: −40°C to +85°C
- Extended: −40°C to +105°C
The ADIN1111 is an ultra low power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications and is compliant with the IEEE® 802.3cg-2019™ Ethernet standard for long reach, 10 Mbps single pair Ethernet (SPE). Featuring an integrated media access control (MAC) interface, the ADIN1111 enables direct connectivity with a variety of host controllers via a serial peripheral interface (SPI). This SPI enables the use of lower power processors without an integrated MAC, which provides for the lowest overall system level power consumption. The ADIN1111 is designed for edge node sensors and field instruments deployed in building, factor, and process automation.
The device operates from a single power supply rail of 1.8 V or 3.3 V, supporting both 1.0 V and 2.4 V. The internal hybrid and termination resistors allow the ADIN1111 to connect directly to the MDI interface.
The ADIN1111 has an integrated voltage supply monitoring and power-on reset (POR) circuitry to improve system level robustness and has a 4-wire SPI for communication between the MAC interface and host processor.
The ADIN1111 is available in a 32-lead, 5 mm × 5 mm lead frame chip scale package [LFCSP].
APPLICATIONS
- Building automation and fire safety
- Factory automation
- Condition monitoring and machine connectivity
Documentation
Data Sheet 1
User Guide 1
Device Drivers 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIN1111BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADIN1111BCPZ-R7 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADIN1111CCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADIN1111CCPZ-R7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Software Resources
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Protection Switches & Controllers 1 | ||
| MAX14523C | PRODUCTION | 250mA to 1.5A, Adjustable Current-Limit Switches |
| Switching Regulators & Controllers 4 | ||
|
LT8619 LT8619-5 |
60V, 1.2A Synchronous Monolithic Buck Regulator with 6μA Quiescent Current | |
| LTC3547 | PRODUCTION | Dual Monolithic 300mA Synchronous Step-Down Regulator |
| MAX17760 | PRODUCTION | 4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter |
| LT8301 | RECOMMENDED FOR NEW DESIGNS | 42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch |
| Temperature Sensors 1 | ||
| ADT7422 | RECOMMENDED FOR NEW DESIGNS | ±0.1°C Accuracy, 16-Bit, Digital I2C Temperature Sensor for VSM Applications |
Evaluation Kits
Latest Discussions
No discussions on ADIN1111 yet. Have something to say?
Start a Discussion on EngineerZone®