ADG411
PRODUCTIONLC2MOS Precision Quad SPST Switch
- Part Models
- 8
- 1ku List Price
- price unavailable
Overview
- 44 V Supply Maximum Ratings
- ± 15 V Analog Signal Range
- Low On-Resistance (< 35 Ω)
- Ultralow Power Dissipation (<35 µW )
- Rail-to-Rail Switching Operation
- TTL/CMOS-Compatible Inputs
- Fast Switching Times
tON <175 ns
tOFF <145 ns - Plug-In Replacement for
DG411/DG412/DG413 - 16-Lead DIP and SOIC Packages
The ADG411 is a monolithic CMOS device comprising four independently selectable switches. It is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
The ADG411 switches are turned on with a logic low on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG411BCHIPS | none available | ||
| ADG411BNZ | 16-Lead PDIP | ||
| ADG411BRUZ | 16-Lead TSSOP | ||
| ADG411BRUZ-REEL | 16-Lead TSSOP | ||
| ADG411BRUZ-REEL7 | 16-Lead TSSOP | ||
| ADG411BRZ | 16-Lead SOIC | ||
| ADG411BRZ-REEL | 16-Lead SOIC | ||
| ADG411BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG411BCHIPS | ||
| ADG411BRUZ | PRODUCTION | |
| ADG411BRUZ-REEL | PRODUCTION | |
| ADG411BRUZ-REEL7 | PRODUCTION | |
| ADG411BRZ | PRODUCTION | |
| ADG411BRZ-REEL | PRODUCTION | |
| ADG411BRZ-REEL7 | PRODUCTION | |
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| ADG411BNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADG411BNZ | PRODUCTION | |
|
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
| ADG411BRUZ | PRODUCTION | |
| ADG411BRUZ-REEL | PRODUCTION | |
| ADG411BRUZ-REEL7 | PRODUCTION | |
| ADG411BRZ | PRODUCTION | |
| ADG411BRZ-REEL | PRODUCTION | |
| ADG411BRZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG411BRUZ | PRODUCTION | |
| ADG411BRUZ-REEL | PRODUCTION | |
| ADG411BRUZ-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADG411BRUZ | PRODUCTION | |
| ADG411BRUZ-REEL | PRODUCTION | |
| ADG411BRUZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG411BRZ | PRODUCTION | |
| ADG411BRZ-REEL | PRODUCTION | |
| ADG411BRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG411
ADG411 SPICE Macro Models 3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.