ADG409
PRODUCTIONLC2MOS ±15 V 4 Channel High Performance Analog Multiplexer
- Part Models
- 6
- 1ku List Price
- Starting From $4.68
Overview
- 44 V supply maximum ratings
- VSS to VDD analog signal range
- Low on resistance (100 Ω maximum)
- Low power (ISUPPLY < 75 µA)
- Fast switching
- Break-before-make switching action
- Plug-in replacement for DG408
The ADG409 is a monolithic CMOS analog multiplexer comprising four differential channels. The ADG409 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on the device is used to enable or disable the device. When disabled, all channels are switched OFF.
The ADG409 is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance. Each channel conducts equally well in both directions when ON and has an input signal range which extends to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All channels exhibit break before make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
The ADG409 is an improved replacement for the DG409 analog multiplexer.
Applications
- Audio and video routing
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Communication systems
Documentation
Data Sheet 2
User Guide 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG409BNZ | 16-Lead PDIP | ||
| ADG409BRUZ | 16-Lead TSSOP | ||
| ADG409BRUZ-REEL7 | 16-Lead TSSOP | ||
| ADG409BRZ | 16-Lead SOIC | ||
| ADG409BRZ-REEL | 16-Lead SOIC | ||
| ADG409BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| ADG409BNZ | ||
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADG409BNZ | ||
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADG409BRUZ | ||
| ADG409BRUZ-REEL7 | ||
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADG409BRZ | ||
| ADG409BRZ-REEL | ||
| ADG409BRZ-REEL7 | ||
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG409BRZ | ||
| ADG409BRZ-REEL | ||
| ADG409BRZ-REEL7 | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG409BRZ | ||
| ADG409BRZ-REEL | ||
| ADG409BRZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG5409 | RECOMMENDED FOR NEW DESIGNS | High Voltage Latch-up Proof 4-Channel Multiplexer |