ADG3308-1
PRODUCTIONLow Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translators
- Part Models
- 2
- 1ku List Price
- Starting From $2.27
Overview
- Bidirectional logic level translation
- Operate from 1.15 V to 5.5 V
- Low quiescent current < 1 μA
- No direction pin
- EN pin logic : referenced to VCCA
- 20 ball WLCSP and 20 ball backside coated WLCSP. For 20 lead TSSOP, 20 lead LFCSP (4 x 4 mm body) options please refer to the ADG3308
The ADG3308-1 is a bidirectional level translator containing eight bidirectional channels. They can be used in multivoltage digital system applications such as a data transfer between a low voltage DSP controller and a higher voltage device. The internal architecture allows the device to perform bidirectional level translation without an additional signal to set the direction in which the translation takes place.
The voltage applied to VCCA sets the logic levels on the A side of the device, and VCCY sets the levels on the Y side. For proper operation, VCCA must always be less than VCCY. The VCCA-compatible logic signals applied to the A side of the device appear as VCCY-compatible levels on the Y side. Similarly, VCCY-compatible logic levels applied to the Y side of the device appear as VCCA-compatible logic levels on the A side.
The enable pin (EN) provides three-state operation on both the A side and the Y side pins. When the EN pin is pulled low, the terminals on both sides of the device are in the high impedance state. For normal operation, EN should be driven high.
The ADG3308-1 is available in a 20-ball WLCSP. The EN pin is referred to the VCCA supply voltage.
The ADG3308-1 guaranteed to operate over the 1.15 V to 5.5 V supply voltage range and the extended −40°C to +85°C temperature range.
Product Highlights
- Bidirectional logic level translation.
- Fully guaranteed over the 1.15 V to 5.5 V supply range.
- No direction pin.
- Packages: 20-ball WLCSP.
Applications
- Low voltage ASIC level translation
- Smart card readers
- Cell phones and cell phone cradles
- Portable communication devices
- Telecommunications equipment
- Network switches and routers
- Storage systems (SAN/NAS)
- Computing/server applications
- GPS
- Portable POS systems
- Low cost serial interfaces
Documentation
Data Sheet 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3308BCBZ-1-REEL | 20-Ball WLCSP (2 mm x 2.5 mm x 0.59 mm) | ||
| ADG3308BCBZ-1-RL7 | 20-Ball WLCSP (2 mm x 2.5 mm x 0.59 mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG3308BCBZ-1-REEL | PRODUCTION | |
| ADG3308BCBZ-1-RL7 | PRODUCTION | |
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADG3308BCBZ-1-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ADG3308-1 yet. Have something to say?
Start a Discussion on EngineerZone®