ADG1412L
RECOMMENDED FOR NEW DESIGNS1.5 Ω RON, Quad SPST Switch with 1.2 V and 1.8 V JEDEC Logic Compliance
- Part Models
- 1
- 1ku List Price
- Starting From $4.17
Overview
- 1.5 Ω on resistance for ±15 V dual supply at 25°C
- 0.3 Ω on-resistance flatness for ±15 V dual supply at 25°C
- 0.1 Ω on-resistance match between channels for ±15 V dual supply at 25°C
- Fully specified at ±15 V, +12 V, ±5 V
- ±4.5 V to ±16.5 V dual-supply operation
- 5 V to 16.5 V single-supply operation
- VL supply for low logic-level compatibility
- 1.8 V JEDEC standard compliant (JESD8-7A)
- 1.2 V JEDEC standard compliant (JESD8-12A.01)
- Rail-to-rail operation
- 24-lead, 4 mm × 4 mm LFCSP
The ADG1412L is a monolithic complementary metal-oxide semiconductor (CMOS) device containing four independently selectable switches designed on an iCMOS® process. Industrial CMOS (iCMOS) is a modular manufacturing process combining high voltage CMOS and bipolar technologies.
The on-resistance profile is flat over the full analog input range, ensuring excellent linearity and low distortion (1.5 Ω typical) when switching signals.
The ADG1412L contains four independent SPST switches, and these switches are turned on with Logic 1. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
An external VL supply provides flexibility for lower logic control. The ADG1412L is both 1.2 V and 1.8 V JEDEC standard compliant.
PRODUCT HIGHLIGHTS
- 2.6 Ω maximum on resistance over temperature.
- Minimum distortion.
- VL supply for low logic-level compatibility.
- JEDEC standard compliant for both 1.2 V and 1.8 V logic levels.
- Guaranteed switch off when digital inputs are floating.
- 24-lead, 4 mm × 4 mm LFCSP.
APPLICATIONS
- Automated test equipment
- Data-acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- FPGA and microcontroller systems
- Audio signal routing
- Video signal routing
- Communications systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1412LYCPZ-REEL7 | 24-Lead LFCSP (4mm x 4mm x 0.95mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1412
- ADG1412L
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.