ADG1206L
RECOMMENDED FOR NEW DESIGNSLow Capacitance, 16-Channel iCMOS Multiplexer with 1.2 V and 1.8 V JEDEC Logic Compliance
- Part Models
- 1
- 1ku List Price
- Starting From $5.96
Part Details
- <1 pC charge injection over full signal range
- 1.5 pF off capacitance
- 120 Ω on resistance
- Fully specified at ±15 V/+12 V
- VL supply for low logic-level compatibility
- 1.8 V JEDEC standard compliant (JESD8-7A)
- 1.2 V JEDEC standard compliant (JESD8-12A.01)
- Rail-to-rail operation
- Break-before-make switching action
- 32-lead, 5 mm × 5 mm LFCSP
The ADG1206L/ADG1207L are monolithic iCMOS® analog multiplexers comprising sixteen single channels and eight differential channels, respectively. The ADG1206L switches one of sixteen inputs to a common output, as determined by the 4‑bit binary address lines A0, A1, A2, and A3. The ADG1207L switches one of eight differential inputs to a common differential output, as determined by the 3-bit binary address lines A0, A1, and A2. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.
An external low voltage (VL) supply provides flexibility for lower logic control. The ADG1206L/ADG1207L are both 1.2 V and 1.8 V JEDEC standard compliant.
APPLICATIONS
- Audio and video routing
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Communication systems
- FPGA and microcontroller systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG1206LYCPZ-REEL7 | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1206
- ADG1206L
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADG1206L yet. Have something to say?
Start a Discussion on EngineerZone®