ADBT1000

RECOMMENDED FOR NEW DESIGNS

4-Channel AFE, Digital Controller, and PWM for Battery Formation and Testing

Viewing:

Overview

  • Precise measurement of the voltage and current
  • 4 PWM control channels up to 18 bits (effective) resolution
    • Selectable synchronous and asynchronous rectifier operation
    • Programmable dead time compensation
    • Programmable switching frequency from 62.5 kHz to 500 kHz in powers of 2 steps
  • Multiphase operation
    • Interchip digital current sharing
    • Interchip frequency synchronization
  • Integrated spectrum analysis per channel
    • Measure load impedance
  • Digital control loop
    • Programmable PID loop filters
    • Fast DC bus voltage feedforward
  • SPI port control and status interface
    • Host interrupt on programmable status changes
  • CC, CV, CP, and CR operating modes
    • 15-bit setpoint resolution
    • Input and output inrush current protection
  • External NTC thermistor temperature sensing
    • Internal die temperature measurement
  • User calibration of input voltages and currents
  • 0°C to 85°C operation
ADBT1000
4-Channel AFE, Digital Controller, and PWM for Battery Formation and Testing
ADBT1000 Functional Block Diagram ADBT1000 Pin Configuration ADBT1000 Chip Image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Send your project details, company information and contact by e-mail to ADBT1000@analog.com. Additional support is available from your Analog Devices local sales.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADBT1000

ADBT1000 Battery Testing and Formation Evaluation Board

Features and Benefits

  • Full featured system evaluation board for ADBT1000
  • Charge and discharge batteries under constant current (CC), constant voltage (CV), and constant power (CP), discharge additionally allows constant resistance (CR)
  • Allows multiple charge and discharge configurations
  • Channels fully functional for Li-Ion cell formation and testing similar to real world manufacturing equipment
  • Energy recycling capability
  • Intuitive Graphic User Interface (GUI) for easy configuration

Product Details

The ADBT1000 system demo evaluation kit is a recommended starting point for users building battery formation and test equipment based on the ADBT1000 Four Channel AFE, Digital Controller, and PWM for Battery Formation and Test. The system is composed of the ADBT1000 controller board, which has sockets for accommodating 4 switching power modules, and an SDP board as the host interface to run the software. The system has an intuitive graphic user interface (GUI), called KingWare, which serves as the user hub for configuration, evaluation, debugging, datalogging and rapid prototyping of the system demo board. The ADBT1000 datasheet should be consulted in conjunction with the user guide.

EVAL-ADBT1000
ADBT1000 Battery Testing and Formation Evaluation Board
EVAL-ADBT1000 Evaluation Board Kit EVAL-ADBT1000 Evaluation Board Kit - Top View EVAL-ADBT1000 Evaluation Board - System Control Board EVAL-ADBT1000 Evaluation Board - Switching Power Module

Latest Discussions

Recently Viewed