AD7380-4
RECOMMENDED FOR NEW DESIGNSDifferential Input, Quad, External Reference Simultaneous Sampling, 16-Bit, SAR ADC
- Part Models
- 3
- 1ku List Price
- Starting From $29.15
Overview
- 16-bit ADC family
- Quad simultaneous sampling
- Fully differential analog inputs
- High throughput rate: 4 MSPS
- SNR: 91 dB (typical) at VREF = 3.3 V
- On-chip oversampling function
- SNR: 97.7 dB (typical) with OSR = 8×, RES = 1
- 2-bit resolution boost
- Out of range indicator (ALERT)
- INL: 3 LSBs (maximum)
- High-speed serial interface
- Temperature range: −40°C to +125°C
- 4 mm × 4 mm, 24-lead LFCSP
The AD7380-4 is a 16-bit compatible, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADC) operating from a 3.3 V power supply with throughput rates up to 4 MSPS. The differential analog input accepts a wide common-mode input voltage and is sampled and converted on the falling edge of CS.
The AD7380-4 has on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. The REFIN pin can have a reference voltage of 2.5 V to 3.3 V.
The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput, or via 1-wire serial mode when slower throughput is allowed. The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply.
The AD7380-4 is available in a 24-lead lead frame chip scale package (LFCSP) and operates over a temperature range of −40°C to +125°C.
Applications
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- In phase and quadrature demodulation
Product Highlights
- Quad simultaneous sampling and conversion
- Pin-compatible product family.
- High throughput rate, 4 MSPS at 16-bit.
- Space-saving, 4 mm × 4 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
Documentation
Data Sheet 1
User Guide 1
Video 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7380-4BCPZ | 24-Lead LFCSP (4mm x 4mm x 0.55mm) | ||
| AD7380-4BCPZ-RL | 24-Lead LFCSP (4mm x 4mm x 0.55mm) | ||
| AD7380-4BCPZ-RL7 | 24-Lead LFCSP (4mm x 4mm x 0.55mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 1 | ||
| ADA4500-2 | RECOMMENDED FOR NEW DESIGNS |
10 MHz, 14.5 nV/√Hz, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD7380
- AD7380-4
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Precision ADC Driver ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD7380-4 yet. Have something to say?
Start a Discussion on EngineerZone®