AD725
PRODUCTIONRGB to NTSC/ PAL Encoder
- Part Models
- 3
- 1ku List Price
- Starting From $7.18
Part Details
- Composite video output: both NTSC and PAL
- Chrominance and luminance (S-video) outputs
- Luma trap port to eliminate cross color artifacts
- TTL logic levels
- Integrated delay line and
- Auto-tuned filters
- Drives 75 Ω reverse-terminated loads
- Low power +5 V operation
- Power-down to <1 µA
- Very low cost
The AD725 is a very low cost general purpose RGB to NTSC/ PAL encoder that converts red, green and blue color component signals into their corresponding luminance (baseband amplitude) and chrominance (subcarrier amplitude and phase) signals in accordance with either NTSC or PAL standards. These two outputs are also combined on-chip to provide a composite video output. All three outputs are available separately at voltages of twice the standard signal levels as required for driving 75 Ω, reverse-terminated cables.
An evaluation board is available for this product and may be ordered using the following product number: AD725-EB.
Documentation
Data Sheet 1
Application Note 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD725ARZ | 16-Lead SOIC Wide | ||
AD725ARZ-R7 | 16-Lead SOIC Wide | ||
AD725ARZ-RL | 16-Lead SOIC Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD725ARZ | PRODUCTION | |
AD725ARZ-R7 | PRODUCTION | |
AD725ARZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.