AD4684
RECOMMENDED FOR NEW DESIGNS1 MSPS, 4-Channel, 16-Bit Dual, Simultaneous Sampling SAR ADCs
- Part Models
- 3
- 1ku List Price
- Starting From $12.40
Overview
- 16-bit dual simultaneous sampling SAR ADC
- Single-ended analog inputs
- 4-channel with 2:1 multiplexers
- Channel sequencer mode
- Throughput rate
- 1 MSPS (AD4684)
- 500 kSPS (AD4685)
- SNR (typical)
- 87.5 dB with VREF = 3.3 V external
- 93 dB with OSR_MODE = 1, OSR = 8, RES = 1, VREF = 2.5 V internal
- On-chip oversampling functions
- INL ±1.5 LSB (typical)
- Resolution boost function
- 2.5 V internal reference at 10 ppm/°C (maximum)
- Alert function
- −40°C to +125°C temperature range
- 16-lead, 3 mm × 3 mm LFCSP
The AD4684/AD4685 are 16-bit, dual, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) that operate from a 3.0 V to 3.6 V power supply and feature throughput rates of up to 1 MSPS for the AD4684 and 500 kSPS for the AD4685. The analog input types are single-ended and are sampled and converted on the falling edge of CS.
The AD4684/AD4685 have an on-chip sequencer and integrated on-chip oversampling block to improve dynamic range and reduce noise at lower bandwidths. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used. The conversion process and data acquisition use standard control inputs, allowing interfacing to microprocessors or digital signal processors (DSPs). The AD4684/AD4685 is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces by using the separate logic supply. The AD4684/AD4685 are available in a 16-lead, 3 mm × 3 mm lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
PRODUCT HIGHLIGHTS
- 4-channel, dual simultaneous sampling ADC.
- Pin-compatible product family.
- High throughput rate: 1 MSPS (AD4684) and 500 kSPS (AD4685).
- Space-saving, 16-lead, 3 mm × 3 mm LFCSP.
- Integrated oversampling block to increase dynamic range and SNR and to reduce SCLK speed requirements.
- Single-ended analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Sonars
- Power quality
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- Inphase and quadrature demodulation
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD4684BCPZ-R2 | 16-Lead LFCSP (3mm x 3mm x 0.75mm w/ EP) | ||
| AD4684BCPZ-RL | 16-Lead LFCSP (3mm x 3mm x 0.75mm w/ EP) | ||
| AD4684BCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.