AD2433
RECOMMENDED FOR NEW DESIGNSAutomotive Audio Bus A2B Transceiver
- Part Models
- 2
- 1ku List Price
- Starting From $5.34
Overview
A2B BUS FEATURES
- Line topology
- Single main node, up to 16 subordinate nodes
- Up to 15 m between nodes and up to 80 m overall cable length
- Communication over distance
- Synchronous data
- Multichannel I2S/TDM to I2S/TDM
- Clock synchronous, phase aligned in all nodes
- Low latency subordinate node to node communication
- Control and status information I2C to I2C
- GPIO over distance
- Synchronous data
- Bus power or local power subordinate nodes
- Configurable with SigmaStudio graphical software tool
- AEC-Q100 qualified for automotive applications
BASELINE A2B TRANSCEIVER FEATURES
- Configurable as A2B bus main node or subordinate node
- Programmable via I2C and SPI interfaces
- 8-bit to 32-bit multichannel I2S/TDM interface
- I2S/TDM/PDM programmable data rate
- Up to 32 upstream and 32 downstream channels
- PDM inputs for 4 high dynamic range microphones on main or subordinate nodes
- Simultaneous reception of I2S data with up to 4 PDM microphones
- Unique ID register for each transceiver
- Support for crossover or straight-through cabling
- Programmable settings to optimize EMC performance
AD243x TRANSCEIVER ENHANCEMENTS
- Mixed Signal
- Up to 50 W A2B bus power
- Increased voltage regulator capacity (up to 100 mA)
- ADC monitoring of supply voltages
- Supports 3.3 V input at VIN in Low Voltage Input (LVI) mode
- Digital
- High speed SPI (up to 10 Mbps) over distance
- A2B bus self-discovery
- Dedicated hardware reset pin
- I2S/TDM crossbar switch
- Flexible mapping of Tx/Rx TDM channel data to A2B slot
- Support for I2C fast mode plus (1 MHz)
- Support for in cabin LED control using 4 PWM outputs
- 8 GPIO pins with configurable pin mapping
The Automotive Audio Bus (A2B®) provides a multichannel, I2S/TDM link over distances of up to 15 m between nodes. It embeds bidirectional synchronous pulse-code modulation (PCM) data (for example, digital audio), clock, and synchronization signals onto a single unshielded twisted pair (UTP) differential cable. A2B supports a direct point to point connection and allows multiple, daisy-chained nodes at different locations to contribute and/or consume time division multiplexed channel content.
A2B is a single main node, multiple subordinate node system where the transceiver at the host controller is the main node. The main node generates clock, synchronization, and framing for all subordinate nodes. The main A2B transceiver is programmable over a control port (I2C/SPI) for configuration and read back. An extension of the control port protocol is embedded in the A2B data stream. This allows direct access to registers and status information on subordinate transceivers, as well as I2C to I2C, SPI to I2C, or SPI to SPI communication from the host to a peripheral in a subordinate node. SPI to SPI communication between subordinate nodes can be performed directly and does not need to involve the main node.
The transceiver can connect directly to general-purpose digital signal processors (DSPs), field-programmable gate arrays (FPGAs), application specific integrated circuits (ASICs), microphones, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and codecs through a multichannel I2S/TDM interface. It also provides a pulse density modulation (PDM) interface for direct connection of up to four PDM digital microphones.
Finally, the transceiver also supports an A2B bus powering feature, where the main node supplies voltage and current to the subordinate nodes over the same daisy-chained, twisted pair wire cable as used for the communication link. Complete technical specifications are available for the A2B transceiver. Contact your nearest Analog Devices sales office to complete the nondisclosure agreement (NDA) required to receive additional product information.
APPLICATIONS
- Distributed audio systems
- Personal audio zones
- In car communications
- Smart/remote tuner modules
Documentation
Data Sheet 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD2433WCCPZ12 | 48-Lead LFCSP (7mm x 7mm x 0.75mm) | ||
| AD2433WCCPZY20-RL | 48-Lead LFCSP (7mm x 7mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 22, 2025 - 25_0308 Bond Wire Conversion from Gold to Copper for Select A2B Products at UTAC |
||
| AD2433WCCPZ12 | PRODUCTION | |
| AD2433WCCPZY20-RL | PRODUCTION | |
|
May 22, 2025 - 25_0142 Bond Wire Conversion from Gold to Copper for AD242x and AD243x A2B Products |
||
| AD2433WCCPZ12 | PRODUCTION | |
|
Jan 8, 2025 - 24_0206 Qualification of Alternate Wafer Fab for TSMC 0.18um 40V BCDMOS Process |
||
| AD2433WCCPZ12 | PRODUCTION | |
|
Apr 20, 2026 - 24_0206 Qualification of Alternate Wafer Fab for TSMC 0.18um 40V BCDMOS Process |
||
| AD2433WCCPZY20-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
SigmaStudio®+
SigmaStudio+ is a graphical programming tool that enables audio engineers to program ADI DSPs, download and tune complex audio schematics real-time, and configure A2B® transceivers to realize real-world audio networks
View DetailsA2B® Software
A2B network design tool and embedded software stack that allows audio network designers to graphically design an A2B network and deploy it into an embedded platform.
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View Details