78Q2120C
Obsolete10/100BASE-TX Transceiver
Industry's First 3.3V Fast Ethernet PHY
Overview
- 10BASE-T/100BASE-TX IEEE 802.3-Compliant Tx and Rx Functions Requiring a Dual 1:1 Isolation Transformer Interface to the Line
- Integrated MII, 10BASE-T/100BASE-TX ENDEC, 100BASE-TX Scrambler/Descrambler, and Full-Featured Autonegotiation Function
- Full-Duplex Operation Capable
- PCS Bypass Supports 5-Bit Symbol Interface
- Register-Programmable Transmit Amplitude
- Dual-Speed Digital Clock Recovery
- Automatic Polarity Correction During Autonegotiation and 10BASE-T Signal Reception
- Power-Saving and Power-Down Modes Including Transmitter Disable
- LED Indicators: LINK, TX, RX, COL, 100, 10, FDX
- User-Programmable Interrupt Pin
- 64-Pin TQFP (JEDEC LQFP) Package
- Single 3.3V ± 0.3V Supply
The 78Q2120C is a 10BASE-T/100BASE-TX Fast Ethernet transceiver. It includes integrated media independent interface (MII), ENDECs, scrambler/descrambler, dual-speed clock recovery, and full-featured autonegotiation function. The transmitter includes an on-chip pulse-shaper and a low-power line driver. The receiver has an adaptive equalizer and a baseline restoration circuit required for accurate clock and data recovery. The transceiver interfaces to Category-5 unshielded twisted pair (Cat-5 UTP) cabling for 100BASE-TX/10BASE-T and Category-3 unshielded twisted pair for 10BASE-T. Connection to the line media is through 1:1 isolation transformers. No external filter is required. Interface to the MAC is accomplished through an IEEE® 802.3-compliant MII. The product is fabricated in an advanced CMOS process for high performance and low power operation.
Applications
- Consumer Electronics
- IP Cameras
- Print Servers
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on 78Q2120C yet. Have something to say?
Start a Discussion on EngineerZone®