78Q2123
NOT RECOMMENDED FOR NEW DESIGNS10/100 Fast Ethernet MicroPHY
MicroPHY is the Smallest Ethernet PHY in the Industry
- Part Models
- 2
- 1ku List Price
- Starting From $1.61
Overview
- Low Power and Flexible Power-Supply Management
- Power-Down/Save and Transmitter Disable
- Power-Off State Dissipation < 20mW
- Single 3.3V Supply Operation with Low Power Dissipation
- Optimized Low Power Design
- HP Auto-MDI/MDI-X Automatic Cable Crossover Correction
- Fully Integrated 802.3u Fast Ethernet Transceiver
- Commercial and Industrial Temperature Ranges
Housed in a 32-pin, 5mm x 5mm QFN package, the MicroPHY® is the smallest Fast Ethernet PHY available that provides a full 802.3 media independent
interface (MII) to the system media controller.
The 78Q2123/2133 MicroPHYs are designed to meet the growing demands of nontraditional networked applications such as game consoles, set-top boxes, and digital TVs. The tiny size gives designers an edge when board space is at a premium, and its single 3.3V supply requirements eliminate the need for 1.8V regulators or additional voltage conversion capacitors.
The integrated HP Auto MDI/MDI-X function, a must for consumer electronic applications, automatically compensates for crossover cable problems eliminating one of the most common items for consumer help lines.
The MicroPHY’s full MII allows the device to easily interface to any 802.3-compliant MAC. The MicroPHY offers all the essential pins for embedded applications including reset pin, power-down pin, programmable LEDs and more. On-chip regulators masterfully achieve supply-noise isolation among the various blocks while reducing the number of off-chip supply filtering components. A semidigital architecture and digital clock recovery unit are used in the receiver to maximize circuit noise immunity.
The MicroPHY includes integrated ENDECs, scrambler/descrambler, dual-speed clock recovery, and full-featured autonegotiation functions. The transmitter includes an on-chip pulse-shaper and a low-power line driver. The receiver has an adaptive equalizer and a baseline restoration circuit required for accurate clock and data recovery. The transceiver interfaces to Category-5 unshielded twisted pair (Cat-5 UTP) cabling through 1:1 isolation transformers without the need for external filtering.
Applications
- Digital Video Recorders/Players
- High Definition 1080P/1080i DTVs
- High-Performance Satellite, Cable, and IPTV Set-Top Boxes
- IP-PVR and Video Distribution Systems
- Multimedia Residential Gateways
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 78Q2123/F | LFCSP | ||
| 78Q2123R/F | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| 78Q2123R/F | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on 78Q2123 yet. Have something to say?
Start a Discussion on EngineerZone®