73S8014BN

Smart Card Interface

Ideal Smart Card Interface IC for STB/Pay-Per-View Conditional Access Applications

Viewing:

Overview

  • Card Interface
    • Complies with ISO 7816-3, EMV 4.2, and NDS
    • Supports 3V/5V Cards Up to 65mA and 1.8V Cards Up to 40mA
    • ISO 7816-3 Activation/Deactivation Sequencer
    • Automated Deactivation Upon Hardware Fault (i.e., Upon Drop on VDD Power Supply or Card Overcurrent)
    • Overcurrent Detection 145mA max
    • Card CLK Clock Frequency Up to 20MHz
  • System Controller Interface
    • Three Digital Inputs Control the Card Activation/Deactivation, Card Reset, Power-Down, and Card Voltage
    • One Digital Input Controls the Card Clock Frequency
    • One Digital Output, Interrupt to the System Controller, Reports to the Host the Card Presence, Device Readiness, and Faults
    • Crystal Oscillator or Host Clock, Up to 27MHz
  • Regulator Power Supply
    • 4.75V to 5.5V (EMV 4.2)
    • 4.85V to 5.5V (NDS)
  • Digital Interfacing: 2.7V to 3.6V
  • ±6kV ESD Protection on the Card Interface
  • 20-Pin SO Package
  • RoHS-Compliant (6/6)/Lead(Pb)-Free Package
73S8014BN
Smart Card Interface
73S8014BN: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
73S8014BL Smart Card Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 73S8014BN yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed