73M1903C

Obsolete

Modem Analog Front-End

Use in Multiregional Applications with a Single Bill of Materials

Viewing:

Overview

  • Two Pairs of Software-Selectable Transmit Differential Outputs for Worldwide Impedance Driver Implementations
  • Up to 56kbps (V.92) Performance
  • Programmable Sample Rates (7.2kHz to 16.0kHz)
  • Reference Clock Range of 1MHz to 40MHz
  • Crystal Frequency Range of 4.9MHz to 27MHz
  • Master or Slave Mode Operation
  • Daisy-Chain Configurable Synchronous Serial Host Interface
  • Low Power Modes
  • Fully Differential Receiver and Transmitter
  • Drivers for Transformer Interface
  • 3.0V to 3.6V Operation
  • 5V Tolerant I/O
  • Industrial Temperature Range (-40°C to +85°C)
  • JATE-Compliant Transmit Spectrum
73M1903C
Modem Analog Front-End
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 73M1903C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed