71M6541DT

Obsolete

Energy Meter ICs

Industry's Most Integrated Metering SoC Product Line and Best-in-Class Accuracy Performance

Viewing:

Overview

  • SoC Integration and Unique Isolation Technique Reduces BOM Cost Without Sacrificing Performance
    • 0.1% Typical Accuracy Over 2000:1 Current Range
    • Exceeds IEC 62053/ANSI C12.20 Standards
    • Four-Quadrant Metering
    • 46-64Hz Line Frequency Range with the Same Calibration
    • Phase Compensation (±10°)
    • Independent 32-Bit Compute Engine
    • 32KB Flash, 3KB RAM (71M6541DT)
    • 64KB Flash, 5KB RAM (71M6541FT/71M6542FT)
    • 128KB Flash, 5KB RAM (71M6541GT/71M6542GT)
    • Built-In Flash Security
    • Up to Four Pulse Outputs with Pulse Count
    • 8-Bit MPU (80515), Up to 5 MIPS
    • Full-Speed MPU Clock in Brownout Mode
    • LCD Driver Allows Up to 6 Commons/Up to 56 Pins
    • Up to 51 Multifunction DIO Pins
    • Hardware Watchdog Timer (WDT)
    • Two UARTs for IR and AMR
    • IR LED Driver with Modulation
  • Innovative Isolation Technology (Requires Companion 71M6xxx Sensor, also from Maxim Integrated) Eliminates Current Transformers
    • Two Current Sensor Inputs with Selectable Differential Mode
    • Selectable Gain of 1 or 8 for One Current Input to Support Shunts
    • High-Speed Wh/VARh Pulse Outputs with Programmable Width
  • Digital Temperature Compensation Improves System Performance
    • Metrology Compensation
    • Accurate RTC for TOU Functions with Automatic Temperature Compensation for Crystal in All Power Modes
  • Power Management Extends Battery Life During Power Outages
    • Three Battery-Backup Modes:
      • Brownout Mode (BRN)
      • LCD Mode (LCD)
      • Sleep Mode (SLP)
  • Wake-Up on Pin Events and Wake-On Timer
    • 1µA in Sleep Mode
71M6541DT
Energy Meter ICs
71M6541DT, 71M6541FT, 71M6541GT, 71M6542FT, 71M6542GT: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 3
71M6541F Obsolete Energy Meter ICs
71M6541D Obsolete Energy Meter ICs
71M6542F Obsolete Energy Meter ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 71M6541DT yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed