MAX9394
LAST TIME BUY2:1 Multiplexers and 1:2 Demultiplexers with Loopback
2:1 Multiplexers and 1:2 Demultiplexers with Loopback Guaranteed to Operate at 1.35GHz fMAX
- Part Models
- 2
- 1ku List Price
- Starting From $9.94
Overview
- Guaranteed 1.5GHz Operation with 250mV Differential Output Swing
- Simultaneous Loopback Control
- 2ps(RMS) (max) Random Jitter
- AC Specifications Guaranteed for 150mV Differential Input
- Signal Inputs Accept Any Differential Signaling Standard
- LVDS Outputs for Clock or High-Speed Data
- High-Level Input Fail-Safe Detection (MAX9394)
- Low-Level Input Fail-Safe Detection (MAX9395)
- 3.0V to 3.6V Supply Voltage Range
- LVCMOS/LVTTL Logic Inputs
The MAX9394/MAX9395 consist of a 2:1 multiplexer and a 1:2 demultiplexer with loopback. The multiplexer section (channel B) accepts two low-voltage differential signaling (LVDS) inputs and generates a single LVDS output. The demultiplexer section (channel A) accepts a single LVDS input and generates two parallel LVDS outputs. The MAX9394/MAX9395 feature a loopback mode that connects the input of channel A to the output of channel B and connects the selected input of channel B to the outputs of channel A.
Three LVCMOS/LVTTL logic inputs control the internal connections between inputs and outputs, one for the multiplexer portion of channel B (BSEL), and the other two for loopback control of channels A and B (LB_SELAand LB_SELB). Independent enable inputs for each differential output pair provide additional flexibility.
Fail-safe circuitry forces the outputs to a differential low condition for undriven inputs or when the common-mode voltage exceeds the specified range. The MAX9394 provides high-level input fail-safe detection for HSTL, LVDS, and other GND-referenced differential inputs. The MAX9395 provides low-level fail-safe detection for CML, LVPECL, and other VCC-referenced differential inputs.
Ultra low 91psP-P (max) pseudorandom bit sequence (PRBS) jitter ensures reliable communications in high-speed links that are highly sensitive to timing error, especially those incorporating clock-and-data recovery, or serializers and deserializers. The high-speed switching performance guarantees 1.5GHz operation and less than 87ps (max) skew between channels.
LVDS inputs and outputs are compatible with the TIA/EIA-644 LVDS standard. The LVDS outputs drive 100Ω loads. The MAX9394/MAX9395 are offered in a 32-pin TQFP package and operate over the extended temperature range (-40°C to +85°C).
Applications
- Central Office Backplane Clock Distribution
- DSLAM
- Fault-Tolerant Systems
- High-Speed Telecom/Datacom Equipment
- Protection Switching
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9394EHJ+ | TQFP | ||
| MAX9394EHJ+T | TQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9394 yet. Have something to say?
Start a Discussion on EngineerZone®