MAX6814
PRODUCTION5-Pin Watchdog Timer Circuit
- Part Models
- 2
- 1ku List Price
- Starting From $2.32
Overview
- 4µA Operating Current
- Watchdog Timer with 1.6s Timeout
- 140ms (min) active-low WDO Pulse Period
- Push-Pull Active-Low WDO
- Fully Specified Over Extended Temperature Range
- No External Components
The MAX6814 is a low-power watchdog circuit in a tiny 5- pin SC70 package. This device improves system reliability by monitoring the system for software code execution errors. When the watchdog input detects a transitional edge, the internal watchdog timer clears and restarts, then begins counting again. If the watchdog timer exceeds the watchdog timeout period (1.6s typ), the active-low, push-pull watchdog output asserts for the watchdog pulse period (140ms min) to alert the system of the fault.
The MAX6814 consumes only 4µA of supply current and is fully specified over the extended temperature range.
Applications
- Computers and Controllers
- Critical µP Monitoring
- Embedded Controllers
- Intelligent Instruments
Documentation
Data Sheet 1
Reliability Data 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6814XK+ | SC70 | ||
| MAX6814XK+T | SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Real-Time Clocks (RTCs) & Timers 6 | ||
| MAX6369 | PRODUCTION | Pin-Selectable Watchdog Timers |
| MAX6370 | PRODUCTION | Pin-Selectable Watchdog Timers |
| MAX6371 | PRODUCTION | Pin-Selectable Watchdog Timers |
| MAX6372 | PRODUCTION | Pin-Selectable Watchdog Timers |
| MAX6373 | PRODUCTION | Pin-Selectable Watchdog Timers |
| MAX6374 | PRODUCTION | Pin-Selectable Watchdog Timers |
Latest Discussions
No discussions on MAX6814 yet. Have something to say?
Start a Discussion on EngineerZone®