MAX66240

NOT RECOMMENDED FOR NEW DESIGNS

DeepCover Secure Authenticator with ISO 15693, SHA-256, and 4Kb User EEPROM

Industry's First SHA-256 Symmetric Key-Based Authenticator

Viewing:

Overview

  • Dedicated Hardware-Accelerated SHA Engine
  • Strong Authentication with a High Bit Count User-Programmable Secret and Input Challenge
  • 4096 Bits of User EEPROM with User-Programmable R/W Protection Options Including OTP/EPROM Emulation Mode
  • Unique Factory-Programmed 64-Bit Identification Number
  • ISO/IEC 15693: Up to 26kbps
  • ±2kV HBM ESD Protection for All Pins
MAX66240
DeepCover Secure Authenticator with ISO 15693, SHA-256, and 4Kb User EEPROM
MAX66240 Block Diagram MAX66240 Circuit Diagram MAX66240 Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Secure Authenticators 1
MAX66300 NOT RECOMMENDED FOR NEW DESIGNS DeepCover Secure Authenticator with SHA-256 and RFID Reader
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX66240EVKIT

Tag Evaluation Kit for the MAX66240, Requires NFC Reader

Features and Benefits

  • HF Interface at 13.56MHz
  • User EEPROM Authenticated Memory Page Read/Write Transactions
  • User EEPROM Page/Block Read/Write Transactions
  • Secure Transaction that Writes “Secret Keys” and Computes Message Authentication Code

Product Details

The MAX66240 evaluation kit (EV kit) reference board is a ready-to-use PCB that showcases one of Maxim’s MAX662xx family of secure HF ICs. The board is built with a hexagonal-shaped antenna construction (see the EV Kit Photo and Figure 3 in the full data sheet) tuned to 13.56MHz.

The EV kit is a platform that allows designers, test, and systems engineers to evaluate our MAX66240 tag solution. The EV kit allows users to evaluate the performance and capabilities of certain key features of the part and is a great platform to get started on a new NFC/RFID tag design.

Applications

  • Access Control
  • Asset Tracking
  • Medical Sensor Authentication and Calibration
  • Printer Cartridge Configuration and Monitoring
  • System Intellectual Property Protection

MAX66300-24XEVKIT

Reader and Tag Evaluation Kit for the MAX66300/MAX66240/MAX66242

Features and Benefits

  • A Secure, Contactless RFID Reader (MAX66300)
    • 3.3V or 5V AFE Operation
    • UART and SPI Interface Support Through the MAXQ610
    • Configuration for Lower Power Systems with Direct Antenna Connections
    • On-Board 13.56MHz and 24MHz Oscillators
    • Symmetric Key-Based Secure Authentication System
    • Pushbuttons for Board Reset and MAX66300 Reset
    • Port Select Switch Control
    • Jumpers for SPI, UART, and Control Signals
  • Protected Tag Solution with Peripheral Linking (MAX66242)
    • HF Interface at 13.56MHz
    • User EEPROM Authenticated Memory Page Read/ Write Transactions
    • User EEPROM Page or Block Read/Write Transactions
    • Secure Transactions to Write Secret Keys and Compute MACs
    • Energy Harvested VOUT Used to Power an LED On/Off
    • I2C communication with On-Board Temperature Sensor IC, DS75S
    • Also Supports MAX66240 without I2C Interface (Tag Not Included in EV Kit)
  • MAX66300-24x EV System Software Available

Product Details

The MAX66300-24x evaluation system (EV system) comprises a MAX66300 evaluation kit (EV kit) and a MAX66242 tag. The MAX66300 EV kit combines a RFID reader for contactless communication at 13.56MHz and a SHA-256 secure authenticator coprocessor. The RFID reader covers the ISO 15693 standard and the authenticator coprocessor is based on the FIPS 180-4 standard. The MAX66242 tag operates as a solution covering the ISO 15693 standard. By pairing the MAX66300 EV kit with the MAX66242 EV kit into an EV system, EV kit software can operate to show a secure challenge and response authentication and other part specific functionality.

Applications

  • Asset-Tracking Readers
  • Authentication of Consumables
  • Blood Glucose Meters/Monitors
  • Handheld Reader Modules
  • Readers in Printers (Ink Cartridge)
  • Secure Access Control

MAX66240EVKIT
Tag Evaluation Kit for the MAX66240, Requires NFC Reader
MAX66240EVKIT Photo
MAX66300-24XEVKIT
Reader and Tag Evaluation Kit for the MAX66300/MAX66240/MAX66242

Latest Discussions

No discussions on MAX66240 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed