MAT14
PRODUCTIONMatched Monolithic Quad Transistor
- Part Models
- 3
- 1ku List Price
- Starting From $5.60
Part Details
- Low Offset Voltage: 400 μV maximum
- High Current Gain: 300 minimum
- Excellent Current Gain Match: 4% maximum
- Low voltage noise density at 100 Hz, 1 mA 3 nV/√Hz maximum
- Excellent Log Conformance: Bulk resistance rBE = 0.6 Ω maximum
- Guaranteed matching for all transistors
The MAT14 is a quad monolithic NPN transistor that offers excellent parametric matching for precision amplifier and nonlinear circuit applications. Performance characteristics of the MAT14 include high gain (300 minimum) over a wide range of collector current, low noise (3 nV/√Hz maximum at 100 Hz, IC = 1 mA), and excellent logarithmic conformance. The MAT14 also features a low offset voltage of 100 μV typical and tight current gain matching to within 4%. Each transistor of the MAT14 is individually tested to data sheet specifications. For matching parameters (offset voltage, input offset current, and gain match), each of the dual transistor combinations are verified to meet stated limits. Device performance is guaranteed at an ambient temperature of 25°C and over the industrial temperature range.
The long-term stability of matching parameters is guaranteed by the protection diodes across the base emitter junction of each transistor. These diodes prevent degradation of beta and matching characteristics due to reverse bias, base emitter current. The superior logarithmic conformance and accurate matching characteristics of the MAT14 make it an excellent choice for use in log and antilog circuits. The MAT14 is an ideal choice in applications where low noise and high gain are required.
APPLICATIONS
- Low noise op amp front end
- Current mirror and current sink/source
- Low noise instrumentation amplifiers
- Voltage controlled attenuators
- Log amplifiers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAT14ARZ | 14-Lead SOIC | ||
MAT14ARZ-R7 | 14-Lead SOIC | ||
MAT14ARZ-RL | 14-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 11, 2025 - 25_0151 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (6um Bipolar) Products |
||
MAT14ARZ | PRODUCTION | |
MAT14ARZ-R7 | PRODUCTION | |
MAT14ARZ-RL | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
MAT14ARZ | PRODUCTION | |
MAT14ARZ-R7 | PRODUCTION | |
MAT14ARZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.