LTC1695

PRODUCTION

SMBus/I²C Fan Speed Controller in SOT-23

Viewing:

Overview

  • Complete SMBus/I²C Brushless DC Fan Speed Control System in a 5-Pin SOT-23 package
  • 0.75Ω PMOS Linear Regulator with 180mA Output Current Rating
  • 0V to 4.922V Output Voltage Range Controlled by a 6-Bit DAC
  • Simple 2-Wire SMBus/I²C Interface
  • 250ms Internal Timer Ensures Fan Start-Up
  • Current Limit and Thermal Shutdown
  • Fault Status Indication via SMBus Host Readback
LTC1695
SMBus/I²C Fan Speed Controller in SOT-23
Fan Voltage and Current vs DAC Code Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC285A

LTC1695CS5 | SMBus Fan Speed Controller (Requires DC1223)

Product Details

DC285A: Demo Board for the LTC1695 SMBus/I2C Fan Speed Controller in SOT-23.

DC285A
LTC1695CS5 | SMBus Fan Speed Controller (Requires DC1223)
DC285A - Schematic

Latest Discussions

Recently Viewed