High Resolution 4× Camera GMSL2 Demo with NVIDIA® SoC
Analog Devices´ Gigabit Multimedia Serial Link™ (GMSL)-based SerDes solutions enable automotive OEMs to deploy a wide array of high resolution camera, radar, and LIDAR sensors in tomorrow´s software-defined vehicles. These solutions are deployed today in autonomous drive Level 2, Level 3, and Level 4 platforms. The demo showcases four 8MP cameras tethered to a GMSL2 quad deserializer with coax links. The independent high bandwidth camera streams are aggregated and displayed on a 4K display. GMSL2 based solutions can support camera resolutions from 1MP to 8MP. The demo also showcases ADI’s automotive grade secure authenticator solutions ensuring that only genuine, OEM-approved high quality sensors are used with the safety systems.