HMC7891

Obsolete

2 GHz to 18 GHz Limiting Amplifier Module 


Viewing:

Overview

  • High gain: 47 dB 
  • P1dB output power: 10 dBm 
  • Saturated output power (PSAT): 13 dBm 
  • Limiting dynamic range: 40 dB minimum 
  • Field replaceable SMA connectors 
  • Operating temperature: −40°C to +85°C 
HMC7891
2 GHz to 18 GHz Limiting Amplifier Module 

HMC7891 Functional Block Diagram HMC7891 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed