As automotive electronic content increases, voltage regulators continually need smaller size, higher current, and lower radiated emissions. Silent Switcher® 2 products address this need by providing 2MHz solutions with high efficiency without compromising EMI performance.
The LT8650S is a dual channel, 42V step-down regulator providing up to 4A of output current per channel in a 4mm × 6mm package. Silent Switcher® 2 technology makes the EMI performance less dependent on PCB board layout, enabling robust EMI results. Switching losses are not compromised for EMI performance, as fast rising edge control approaching 10V/ns is achieved with very low overshoot and ringing.