DS8007
PRODUCTIONMultiprotocol Dual Smart Card Interface
Smart Card Power Supply and Communication for Two Physically Separate Interfaces
- Part Models
- 1
- 1ku List Price
- Starting From $4.06
Overview
- Integrated ISO 7816 UART Provides Complete Interface/Control for Two Separate Smart Card Devices
- 8kV (min) ESD Protection on Card Interfaces
- Internal IC Card Supply Voltage Generation
- 5.0V ±5%, 65mA (max)
- 3.0V ±8%, 50mA (max)
- 1.8V ±10%, 30mA (max)
- Automatic Card Activation, Deactivation, and Data Communication Controlled by Dedicated Internal Sequencer
- Host Interface Through an 8-Bit Parallel Bus (User-Selectable Multiplexed or Nonmultiplexed Modes)
- Chip Select and Three-State Bus Allow Multiple Devices (Card Readers and Memories) on Bus
- 8-Character Receive FIFO with Optional Programmable Depth/Threshold
- I/O Interface Pin to External ISO 7816 UART for Auxiliary Interface
- Separate Card Clock Generation (Up to 10MHz) with 2x Frequency Doubling
- Selectable Card Clock Stop High, Stop Low, or Internally Generated 1.25MHz (for Card Power-Down)
- EMV-Certified Reference Design and Evaluation Kit Available (DS8007-KIT)
The DS8007 multiprotocol dual smart card interface is a low-cost, dual smart card reader interface supporting all ISO 7816, EMV®, and GSM11-11 requirements. Through its 8-bit parallel bus and dedicated address selects (AD3–AD0), the DS8007 can easily and directly connect to the nonmultiplexed byte-wide bus of a Maxim secure microcontroller. Optionally, the parallel bus can be multiplexed to allow direct access to the multiplexed bus of an 80C51-compatible microcontroller through MOVX memory addressing.
One integrated ISO 7816 UART is multiplexed among the interfaces to allow high-speed automatic smart card processing with each card-possessing, independent, variable, baud-rate capability. The card interface is controlled by internal sequencers that support automatic activation and deactivation sequencing, handling all actions required for T = 0, T = 1, and synchronous protocols. Emergency deactivation is also supported in case of supply dropout. A third card is supported through the auxiliary I/O. The same set of I/O can optionally be used as additional serial interface for the UART.
The DS8007 provides all electrical signals necessary to interface with two smart cards. The integrated voltage converter ensures full cross-compatibility between 1.8V/3V/5V cards and a 1.8V/3V/5V environment, and allows operation within a 2.7V to 6V supply voltage range.
Applications
- Access Control
- Banking Applications (Point-of-Sale Terminals, Debit/Credit Payment Terminals, PIN Pads, Automated Teller Machines)
- Pay Television
- Telecommunications
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS8007-ENG+ | LQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 3, 2021 - 2218E ASSEMBLY |
||
| DS8007-ENG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on DS8007 yet. Have something to say?
Start a Discussion on EngineerZone®