HFAN-02.7.0 Reducing Laser Driver Output Noise When No Input Signal Is Applied

Abstract

This application brief describes a method for reducing and potentially eliminating random noise and transitions at the output of laser drivers that do not have an internal squelch feature. The MAX3738, MAX3656, MAX3646, and MAX3643 laser drivers serve as examples.