Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
Digilent’s Basys 3 board is an entry level evaluation platform featuring the Artix-7 FPGA.
| Rail/Function | Part Number | General Description of Part |
| 1.0V: FPGA Core | LTC3633 | Dual Channel 3A, 15V Monolithic Synchronous Step-Down Regulator |
| 1.8V : FPGA Auxiliary and RAM | LTC3621 | 17V, 1A Synchronous Step-Down Regulator with 3.5µA Quiescent Current |
| 3.3V : FPGA IO, USB port, Clocks, Flash, PMOD | LTC3633 | Dual Channel 3A, 15V Monolithic Synchronous Step-Dwon Regulator |