Overview

Features and Benefits

  • Strong MISRA compliance and validated using advanced verification tools
  • Great range of protocols as well as support for both IPv4 and IPv6, providing flexibility and long-term network compatibility
  • For management and security applications, supports IPsec/IKE, TLS (to 1.3)/DTLS, EAP, SNMP, NTP and SNTP, SSH, and NAT
  • Small Footprint, High Throughput, Low CPU Cycle Operation

Supported Protocols:

  • Network layer: IPv4/IPv6, ICMP, IGMP, IPsec and IKEv2, MLD, NAT, NDP and RIP
  • Application Layer: DHCP Client for IPv4/IPv6, DHCP Server, DNS Client, ESMTP, FTP Client/Server, HTTP(S) Client/Server, MQTT Client, NTP Client, SMTP, SNMP, SNTP client, Telnet and TFTP
  • Transport Layer: TLS and DTLS, TLS 1.3, Sockets, SSH, TCP and UDP
  • Datalink layer: ARP, PPP and PPPoE

Please visit the HCC Embedded Networking page for more details.

Product Details

An innovative approach to design has resulted in a TCP/IP stack with an extremely high-speed data transfer rate, with minimal system resource requirements. Tests have shown that packet processing runs up to four times faster than comparable embedded stacks, while using around 14 KB of ROM, in a typical application scenario.­

RAM requirements can vary widely depending on application needs but are typically as low as 12kB. It is possible, with a minimum configuration UDP application, to use less than 5kB of ROM and a few hundred bytes of RAM (plus network buffers).

Please visit the HCC Embedded Networking page for more details and the Demonstration projects for ADSP-SC573, ADSP-SC589, and ADSP-SC594 page to find free demonstration projects for the ADSP-SC57x, ADSP-SC58x, and ADSP-SC59x processors

.

Downloads And Related Software

Middleware

Operating Systems and Middleware

Analog Devices, in collaboration with several Alliance partners, provides the following operating system and middleware offerings to enable a user-friendly programming environment for applications developed using the Blackfin® and SHARC® processor families. These real-time kernels and services software seamlessly integrate with CrossCore® Embedded Studio.

Related Hardware (5)

EZ-Kits

See All 5 EZ-Kits