Data Sheet
Rev.
4
1
View All
Overview
Features and Benefits
- Demonstrates the Features of the MAXQ1065 Socket Board
- Compatible with Raspberry Pi 4 Model B, Raspberry Pi 3 Model B/B+, and Raspberry Pi 2 Model B
- Compatible with Arduino® UNO Motherboards
- Provides a USB Connector for USB 2.0-to-SPI Communication
- Convenient Connectors for Custom Wiring
- 1.8V and 3.3V Operating Voltage
- Software Development Kit (SDK) Provided When Requesting Full Developer Software
Product Details
The MAXQ1065 SPI evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the MAXQ1065GTC+ from a personal computer, a Raspberry Pi®, an Arduino® compatible board or any other motherboard. The EV kit consists of five MAXQ1065GTC+ devices in a 12-pin TDFN package and a MAXQ1065 12-pin TDFN evaluation socket board.
The device makes it fast and easy to implement full security for embedded, connected products without requiring firmware development. The MAXQ1065 coprocessors can be designed-in from the start or added to an existing design to guarantee confidentiality, authenticity, and integrity of the device.
Applications
- Anti-cloning, Anti-counterfeiting, Feature and Usage Control
- Certificate Management
- Mutual Authentication
- Secure Boot, Secure Firmware Update
- Secure Communication: Key Exchange, TLS
- Secure Data Storage
- System-Level Tamper Protection and Integrity
Documentation & Resources
-
MAXQ1065EVKIT: Evaluation Kit for the MAXQ1065 Data Sheet (Rev. 4)7/27/2021PDF6 M
-
MAXQ1065EVKIT Files - Design Files10/10/2022ZIP897K