The MAX756 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. It can also be modified to fit the adjustable-output MAX757. The MAX756/MAX757 are CMOS, step-up, DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX756 accepts a positive input voltage down to 0.7V and converts it to a higher pin-selectable output voltage of 3.3V or 5V. The MAX757 is an adjustable version that accepts an input voltage down to 0.7V and generates a higher adjustable output voltage in the 2.7V to 5.5V range. Typical full-load efficiencies for the MAX756/MAX757 are greater than 87%.
A movable jumper selects either 3.3V or 5.0V output voltage, and additional pads on the bottom of the board are provided to place resistors for the LBI/LBO low-battery detector and MAX757 output adjustment.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.