-
MAX5926EVKIT: Evaluation Kit for the MAX5926 Data Sheet (Rev. 0)7/2/2007PDF157K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- VS Voltage Range: 1V to VCC
- VCC Voltage Range: 2.25V to 13.2V
- No RSENSE Required
- Tracks RDS(ON) Over Temperature
- Latch Mode
- Adjustable Slew Rate
- Short-Circuit Detection
- Power-Good Output
Product Details
The MAX5926 evaluation kit (EV kit) is designed to evaluate the MAX5926 hot-swap controller. The hot-swapped supply (VS) has a range of 1V to 13.2V provided that the device supply (VCC) is at or above 2.25V and VS does not exceed VCC.
The current-trip setting is approximately 6A for a full load 5A system. The actual current-trip setting is dependent on temperature as well as the tolerances of RCB, RCBF, ICB, VCB_OS, and RDS(ON).
The MAX5926 EV kit was conveniently designed with jumpers to activate the enables (EN1, active-low EN2), fault management (LATCH), temperature coefficient tracking (TC), adjustable output slew rate (SLEW), and power-up short-circuit detection (SC_DET).
Applications
- Base Stations
- Network Routers and Switches
- Portable Device Bays
- RAID
- Remote-Access Servers
- Servers