-
MAX40110EVKIT: Evaluation Kit for the MAX40110 Data Sheet (Rev. 0)8/23/2021PDF756K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40110 evaluation kit (EV kit) provides a proven design to evaluate the MAX40110 low-noise, low-power, low-bias-current operational amplifier in a 6-pin µDFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX40110AYT+ installed.
Applications
- Home Medical (Blood Glucose, Weight Scale, Blood Pressure, EKG)
- Industrial IOT (Pressure, Flow, Level, Temperature, Proximity)
- Optical Sensors
- SAR ADC Driver
- Wearable Devices
Documentation & Resources
-
MAX40110EVKIT ODB Files - Design Files6/22/2023ZIP771 K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.