-
MAX33076ESHLD: Evaluation Kit for the MAX33076E Data Sheet (Rev. 0)3/9/2022PDF557K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX33076E
- I/O interface compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Mbed™/Arduino® Platform Compatible
- Fully Assembled and Tested
Product Details
The MAX33076E Shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33076E quad channel RS-485/422 receivers with data rate up to 20Mbps ±65V fault protection, extended ±25V common mode input range, and ±25kV ESD Human Body Model (HBM). The shield features a digital isolator, which is used as a level translator between the RS-485/422 transceiver and the controller interface.
Applications
- CNC Machines
- Laser Modules
- Motor Controllers
- Power Grid Equipment
- Telecom Equipment
Documentation & Resources
-
MAX33076ESHLD ODB Files - Design Files10/10/2022ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.