MAX33079E

PRE-RELEASE

High-Speed Quad RS-422/RS-485 Receivers with ±65V Fault Protection, ±25V CMR, and ±25kV ESD Protection

Industry's most robust quad RS485 receiver with highest CMR, ESD and fault protection

Viewing:

Overview

  • Integrated Protection Increases Robustness
    • ±65V Fault Tolerant Quad Receiver Lines
    • ±25kV ESD HBM
    • ±25V Common Mode Range
    • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
    • -40°C to +125°C Operating Temperature Range
  • Industry Standard for Easy Upgrade
    • 16-Pin SOIC and QSOP Packages
    • Pin Out Compatible to Industry Standard MAX3093-94 and MAX3095-96 Product Families
    • Supply Voltage of +3.3V or +5.0V
    • Data Rate Options of 20Mbps or 35Mbps
MAX33079E
High-Speed Quad RS-422/RS-485 Receivers with ±65V Fault Protection, ±25V CMR, and ±25kV ESD Protection
MAX33076E, MAX33077E, MAX33078E, MAX33079E: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX33076ESHLD

Evaluation Kit for the MAX33076E

Features and Benefits

  • Easy Evaluation of the MAX33076E
  • I/O interface compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed™/Arduino® Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33076E Shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33076E quad channel RS-485/422 receivers with data rate up to 20Mbps ±65V fault protection, extended ±25V common mode input range, and ±25kV ESD Human Body Model (HBM). The shield features a digital isolator, which is used as a level translator between the RS-485/422 transceiver and the controller interface.

Applications

  • CNC Machines
  • Laser Modules
  • Motor Controllers
  • Power Grid Equipment
  • Telecom Equipment

MAX33076ESHLD
Evaluation Kit for the MAX33076E
MAX33076ESHLD: Board Photo

Latest Discussions

Recently Viewed