Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- MAX32672 Microcontroller
- Arm Cortex-M4 Processor with FPU up to 100MHz
- 1MB Dual-Bank Flash with Error Correction
- 200KB SRAM (160KB with ECC Enabled)
- 16KB Unified Cache with ECC
- Resource Protection Unit (RPU)
- Memory Protection Unit (MPU)
- Integrated Peripherals
- MAX8819 PMIC with Integrated Charger
- On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4
- Breadboard-Compatible Headers
- Micro USB Connector
- RGB Indicator LED
- User Pushbutton
- OLED Display
- SWD Debugger
- Virtual UART Console
Product Details
The MAX32672FTHR is a rapid development platform that helps engineers quickly implement complex sensor solutions using the MAX32672 Arm® Cortex®-M4. The board also includes the MAX8819 PMIC for battery and power management. The form factor is a small, 0.9in by 2.6in, dual row header footprint that is compatible with Adafruit® FeatherWing peripheral expansion boards. The board includes an OLED display, a RGB indicator LED, and a user pushbutton. The MAX32672FTHR provides a power-optimized flexible platform for quick proof-ofconcepts and early software development to enhance time to market.
Refer to the MAX32672FTHR product page to get started developing with this board.
Applications
- Battery-Powered Medical Devices
- Motion/Motor Control, Industrial Sensors
- Optical Communication Modules, Secure Radio Modem Controller