Overview
Features and Benefits
- Selectable, On-Board, High-Precision Voltage Reference
- 128 x 128 (1.45in) Color TFT Display with SPI Interface
- USB 2.0 Micro B-to-Serial UARTs
- UART0 and LPUART0 Interface Is Selectable through On-Board Jumpers
- All GPIOs Signals Accessed through 0.1in Headers
- 12 Analog Inputs Accessed through 0.1in Headers with Optional Filtering
- 10-Pin Arm® Cortex® SWD Connector
- Board Power Provided by USB Port
- On-Board, 3.3V LDO Regulator
- Test Loops Provided to Supply Optional VCORE Power Externally
- Individual Power Measurement on All IC Rails through Jumpers
- Two General-Purpose LEDs and One General- Purpose Pushbutton Switch
Product Details
The MAX32672 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX32672 microcontroller, which is a small, high-reliability, ultra-low power, 32-bit microcontroller. The MAX32672 is a secure and cost-effective solution for motion/motor control, industrial sensors, and battery-powered medical devices and offers legacy designs an easy, cost-optimal upgrade path from 8-bit or 16-bit microcontrollers.
Applications
- Battery Powered Medical Devices
- Industrial Sensors
- Motion/Motor Control
- Optical Communication Modules
- Secure Radio Modem Controller
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32672EVKIT: Evaluation Kit for the MAX32672 Data Sheet (Rev. 1)6/13/2022PDF3M