Data Sheets
Rev.
2
1
View All
Overview
Features and Benefits
- Configured for Pre-Boost and Buck Application
- Analog Dimming Control
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX25601 evaluation kit (EV kit) provides a proven design to evaluate the MAX25601A/MAX25601C automotive high-voltage, high-brightness LED (HB LED) boost-buck controller. The front-end pre-boost operates from a 7.7V to 18V DC supply voltage, generating a 48V output. The buck supports 12x LEDs and lower, delivering up to 1.5A to one string of LEDs. The total voltage of the string can vary from 3V to 36V.
Applications
- Automotive Exterior Lighting: High-Beam/Low-Beam/ Signal/Position Lights, Daytime Running Lights (DRLs), Matrix Light, Pixel Light, and Other Adaptive Front-Light Assemblies
- Commercial, Industrial, and Architectural Lighting
Documentation & Resources
-
MAX25601EVKIT ODB Files - Design Files10/10/2022ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.