Overview

Features and Benefits

  • Evaluates the MAX25301A/MAX25301B IC in a 10-pin (3mm x 3mm) TDFN
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25301B, On Board with Output Set to 3.3V)
  • 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25301A, with IC Replacement)
  • Up to 1A Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX25301 evaluation kit (EV kit) evaluates the MAX25301A/MAX25301B IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides any output voltage range from 0.6V to 5.3V, and delivers up to 1A of current. The EV kit comes with the MAX25301BATB/V+ installed.

Applications

  • Audio Systems
  • Automotive Electronics
  • High-Resolution Data Acquisition Systems

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.