The MAX20419 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX20419ATGB/V+ power-management IC (PMIC). The EV kit includes three high-efficiency, low-voltage DC-DC converters: OUT1 boosts a 3.3V input to 5V at up to 750mA, while two synchronous step-down converters (OUT2, OUT3) provide output voltages of 2.3V and 1.25V up to 2A. The 2.2MHz switching-frequency operation allows for the use of all-ceramic capacitors and minimizes external components.
The EV kit features three on/off jumper controls and three reset outputs to indicate output status for each converter. The EV kit also provides a SYNC input to select the operating mode (PWM, skip, or external synchronization), and an open-drain power-good output (active-low PV_OV) that asserts when the input supply voltage is 3.7% above or below the target input voltage.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.