-
MAX2039EVKIT: Evaluation Kit for the MAX2039 Data Sheet (Rev. 0)11/29/2004PDF203K
Overview
Features and Benefits
Product Details
The MAX2039 evaluation kit (EV kit) simplifies the evaluation of the MAX2039 UMTS, DCS, and PCS base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.
This document provides a list of test equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.
Applications
- DCS1800/PCS1900 EDGE Base Stations
- Digital and Spread-Spectrum Communication Systems
- Fixed Broadband Wireless Access
- Microwave Links
- Military Systems
- PHS/PAS Base Stations
- Predistortion Receivers
- Private Mobile Radios (PMRs)
- UMTS/WCDMA Base Stations
- Wireless Local Loop (WLL)