-
MAX20011GEVKIT: Evaluation Kit for the MAX20011G Data Sheet (Rev. 0)1/10/2022PDF1M
Overview
Features and Benefits
- High Efficiency DC-DC Converter
- Up to 16A Peak Output Current
- Differential Remote Voltage Sensing
- 3.0V to 5.5V Operating Supply Voltage
- I2C Controlled Output Voltage:
- 0.5V to 1.275V in 6.25mV Steps
- Excellent Load Transient Performance
- Programmable Compensation
- 2.2MHz or 1.1MHz Operation
- Loop Measurements Ready
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20011G EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX20011G step-down (buck) voltage regulator. The MAX20011G has an output current rating of 16A. The IC operates at 3V to 5.5V input supply voltage and can regulate to a voltage range of 0.5V to 1.275V.
The MAX20011G features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The spread-spectrum frequency modulation option minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and simplifiy the layout.
The MAX20011G is offered with factory-preset output voltage. The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, over-current, and overtemperature protections.
Applications
- Automotive ADAS Systems
- SoC Core Power
Documentation & Resources
-
MAX20011GEVKIT ODB Files - Design Files10/10/2022ZIP3M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.