Overview
Features and Benefits
- Operates from a 7V to 76V Input Supply
- 5V Output Voltage
- Up to 300mA Output Current
- 400kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select between PWM or PFM Modes
- Bootstrap Bias Input for Improved Efficiency
- Open-Drain Active-Low RESET Output
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
Product Details
The MAX17760AEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the MAX17760 high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 300mA from a 7V to 76V input supply. The EV kit features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, adjustable switching frequency, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17760 IC data sheet.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General Purpose Point-of-Load
- High Voltage Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation
Applicable Parts
Documentation & Resources
-
MAX17760AEVKIT ODB Files - Design Files4/17/2023ZIP1 M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.