-
MAX17542GTAEVKIT: Evaluation Kit for MAX17542G Data Sheet (Rev. 0)6/11/2015PDF785K
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 5V to 42V Input Supply
- 3.3V Output Voltage
- 1A Output Current
- 600kHz Switching Frequency
- Enable/UVLO Input
- Resistor-Programmable UVLO Threshold
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17542G 3.3V EV kit provides a proven design to evaluate the MAX17542G 3.3V high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 3.3V at load currents up to 1A from a 5V to 42V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced-PWM control scheme that provides constant switching- frequency operation at all load and line conditions.
Applications
- Base Station, VOIP, Telecom
- Battery-Powered Equipment
- General-Purpose Point of Load
- Home Theatre
- HVAC and Building Control
- Industrial Process Control
Documentation & Resources
-
MAX17542GTAEVKIT Gerber File - Design Files10/16/2023ZIP763K