The MAX17050 evaluation kit (EV kit) includes the USB adapter and cord. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the EV kit and can be downloaded from Maxim’s website (www.maximintegrated.com/evkitsoftware).
The EV kit is a fully assembled and tested surface-mount PCB that evaluates the MAX17050 advanced stand-alone fuel-gauge IC for single-cell lithium-ion (LI+) batteries in handheld and portable equipment.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.