The MAX14690 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14690 wearable charge-management solution with I2C capability for lowpower wearable application. The device includes a linear battery charger, Smart Power Selector™, two ultra-low quiescent current buck regulators, and three low-dropout (LDO) linear regulators.
Refer to the MAX14690 IC data sheet for detailed information regarding the operation and features of the devices.
Applications