The MAX1270 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1270 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. It is designed to evaluate the MAX1270/MAX1271, a multirange, 8-channel, 12-bit data acquisition system. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1270's features.
Order the complete EV system (MAX1270EVC16) for comprehensive evaluation of the MAX1270 or MAX1271 using a personal computer. Order the EV kit (MAX1270EVKIT) if you have already purchased the µC module (68HC16MODULE-DIP) with another Maxim EV system or for custom use in other µC-based systems.
The MAX1270 EV kit can also be used to evaluate the MAX127 and MAX128.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.