Overview
Features and Benefits
- Input voltage of 4.0 V to 5.5 V
- High current terminals for ADP5065 power connection (VINx), system voltage (ISO_Sx), and battery voltage (ISO_Bx) pins
- ADP5065 operation is configurable via I2C interface
- Evaluation software included
Product Details
The ADP5065 charger evaluation system is composed of an evaluation board and an USB-to-IIC converter dongle. All evaluation board functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces to the ADP5065 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit for the I2C bus. The evaluation board also features a 3.4 V regulator for VDDIO generation. The board contains jumpers and numerous test points for easy evaluation. 
Full performance details are provided in the ADP5065 data sheet, which is available at www.analog.com. The ADP5065 data sheet should be consulted in conjunction with this user guide.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-415: ADP5065 Evaluation Board Manual8/15/2012PDF1680 kB