-
UG-038: RedyKit User Guide for ADP250411/20/2009PDF191 kB
-
UG-060: Evaluation Board for the ADP2503/ADP2504, 600 mA/1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converters11/20/2009PDF986 kB
Overview
Product Details
This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit&tm;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADP2503/ADP2504 Evaluation Board for the 600 mA/1000 mA Buck Boost Converters (EVAL-ADP2503/ADP2504)12/16/2008PDF599 kB
-
ADP2504 Evaluation Board for the 1 A Buck Boost Converter (EVAL-ADP2504)9/8/2008PDF964 kB
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.